目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Handrad GN949-140-B14-D
Berger Tools
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
GN 949
GN 949 D
GN 949 D B
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_3/speichenhandraeder/gn949/gn949_d/gn949_d_b/gn_949_d_b.prj},{NB=Edelstahl-Handrad GN949-140-B14-D},{ARTNR=GN949-140-B14-D},{PARTNUMBER=GN 949-140-B14-D},{NORMNR=GN 949},{D1=140},{D2=B14},{D2Y=14},{D2X=14,16},{D3=28},{B=10},{L1=18},{L2=30.5},{L3=70.5},{R=62},{SW=11},{ZG=23},{AS=3},{VER=1.000},{WEIGHT=0.7000},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Berger Tools
Description
GN 949 - Stainless Steel-Handwheels with revolving handel, without keyway
Bill of material
Edelstahl-Handrad GN949-140-B14-D
ARTNR
GN949-140-B14-D
GN949-140-B14-D
D1
140
140
mm
D2
H8 bore
B14
B14
D3
28
28
mm
B
10
10
mm
L1
18
18
mm
L2
~
30.5
30.5
mm
L3
~
70.5
70.5
mm
R
62
62
mm
ZG
Ø Handle
23
23
mm
AS
No. of Spokes
3
WEIGHT
Weight
0.7000
0.7000
kg
CTN
Customs Tariff Number
84879059
ROHS
YES