目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Kugelgriff DIN6337-80-B10-L
Berger Tools
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Clamping levers, tension levers
DIN 6337
DIN 6337 S
DIN 6337 S B
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_1/starre_klemmhebel_spannhebel/din6337/din6337_s/din6337_s_b/din6337_s_b.prj},{NB=Kugelgriff DIN6337-80-B10-L},{ARTNR=DIN6337-80-B10-L},{PARTNUMBER=DIN 6337-80-B10-L},{NORMNR=DIN 6337},{L1=80},{D2=B10},{D2X=10},{B=14.5},{D3=20},{D4=16.0},{D5=20},{D6=9},{H=40},{L2=76},{ABS1=6.000},{ABS2=18.000},{WEIGHT=0.0530},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Berger Tools
Description
DIN 6337 - Ball levers, angled lever with plain bore (type L)
Bill of material
Kugelgriff DIN6337-80-B10-L
ARTNR
DIN6337-80-B10-L
DIN6337-80-B10-L
L1
80
80
mm
D2
H7 Bore
B10
B10
mm
B
14.5
14.5
mm
D3
20
20
mm
D4
16.0
16.0
mm
D5
20
20
mm
D6
9
9
mm
H
40
40
mm
L2
76
76
mm
WEIGHT
Weight
0.0530
0.0530
kg
CTN
Customs Tariff Number
84879059
ROHS
YES