目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Doppelarmige Spannmutter GN206.1-20-M10-NI
Berger Tools
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Clamping levers, tension levers
GN 206.1 NI
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_1/starre_klemmhebel_spannhebel/gn206_1_n/gn206_1_n.prj},{NB=Edelstahl-Doppelarmige Spannmutter GN206.1-20-M10-NI},{ARTNR=GN206.1-20-M10-NI},{PARTNUMBER=GN 206.1-20-M10-NI},{NORMNR=GN 206.1},{D1=20},{D2=M10},{D2X=10.000},{A=9},{B=14},{H1=14},{H2=44.5},{L=70},{R1=5.000},{R2=3.000},{ABS1=10.000},{ABS2=10.000},{ABS3=11.000},{ABS4=9.000},{ABS5=5.000},{ABS6=8.000},{MAT=Edelstahl-Feinguss},{WEIGHT=0.0990},{CTN=73181639},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Berger Tools
Description
GN 206.1 - Stainless Steel-Clamp nuts with double lever
Bill of material
Edelstahl-Doppelarmige Spannmutter GN206.1-20-M10-NI
ARTNR
GN206.1-20-M10-NI
GN206.1-20-M10-NI
D1
20
20
mm
D2
M10
M10
A
9
9
mm
B
14
14
mm
H1
14
14
mm
H2
≈
44.5
44.5
mm
L
≈
70
70
mm
WEIGHT
Weight
0.0990
0.0990
kg
CTN
Customs Tariff Number
73181639
ROHS
YES