目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Spannhebel GN212-28-B12-B
Berger Tools
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Clamping levers, tension levers
GN 212
GN 212 G
GN 212 G B
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_1/starre_klemmhebel_spannhebel/gn212/gn212_g/gn212_g_b/gn212_g_b.prj},{NB=Spannhebel GN212-28-B12-B},{ARTNR=GN212-28-B12-B},{PARTNUMBER=GN 212-28-B12-B},{NORMNR=GN 212},{D1=28},{D3=B12},{D3X=12},{D4=12},{D5=30},{H1=47},{H2=53.0},{L1=122.0},{L2=108},{T1=18},{T2=23},{ABS1=35.000},{ABS2=115.000},{ABS3=28.000},{ABS4=35.000},{ABS5=8.000},{WEIGHT=0.2940},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN 212 - Tension lever, straight lever with plain bore (Type B)
Bill of material
Spannhebel GN212-28-B12-B
ARTNR
GN212-28-B12-B
GN212-28-B12-B
D1
28
28
mm
D3
Bore H7
B12
B12
mm
D4
12
12
mm
D5
30
30
mm
H1
47
47
mm
H2
53.0
53.0
mm
L1
122.0
122.0
mm
L2
Length ~
108
108
mm
T2
min.
23
23
mm
WEIGHT
Weight
0.2940
0.2940
kg
CTN
Customs Tariff Number
73181900
ROHS
YES