目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Spannhebel GN212-28-B12-C
Berger Tools
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Clamping levers, tension levers
GN 212
GN 212 S
GN 212 S B
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_1/starre_klemmhebel_spannhebel/gn212/gn212_s/gn212_s_b/gn212_s_b.prj},{NB=Spannhebel GN212-28-B12-C},{ARTNR=GN212-28-B12-C},{PARTNUMBER=GN 212-28-B12-C},{NORMNR=GN 212},{D1=28},{D3=B12},{D3X=12},{D4=12},{D5=30},{H1=47},{H2=87},{L1=114.0},{L2=108},{T1=18},{T2=23},{ABS1=35.000},{ABS2=115.000},{ABS3=28.000},{ABS4=35.000},{ABS5=8.000},{WEIGHT=0.2750},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN 212 - Tension lever, angled lever with plain bore (Type C)
Bill of material
Spannhebel GN212-28-B12-C
ARTNR
GN212-28-B12-C
GN212-28-B12-C
D1
28
28
mm
D3
Bore H7
B12
B12
mm
D4
12
12
mm
D5
30
30
mm
H1
47
47
mm
H2
87
87
mm
L1
114.0
114.0
mm
L2
108
108
mm
T2
23
23
mm
WEIGHT
Weight
0.2750
0.2750
kg
CTN
Customs Tariff Number
84879059
ROHS
YES