目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Klemmhebel GN601-63-B8
Berger Tools
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Clamping levers, tension levers
GN 601
GN 601
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_1/starre_klemmhebel_spannhebel/gn601/gn601/gn_601_mb.prj},{NB=Klemmhebel GN601-63-B8},{ARTNR=GN601-63-B8},{PARTNUMBER=GN 601-63-B8},{NORMNR=GN 601},{L1=63},{D1=M8},{NDM=8.000},{KDMG=6.647},{KDMS=6.466},{D2=B8},{D2X=8.000},{S=V 6},{SX=6.000},{L2=25},{D3=19.0},{D4=4},{D5=M4},{E=8},{H1=24.5},{H2=35.0},{H3=26.5},{T1=13},{T2=20},{V1=20.500},{V2=6.947},{R1=11.000},{V3=65.107},{V4=72.407},{R2=102.032},{V5=52.668},{V6=21.303},{R3=7.500},{V7=59.139},{V8=29.251},{V9=54.999},{V10=32.524},{V11=61.100},{V12=33.100},{V13=55.300},{V14=130.000},{V15=0.239},{V16=33.519},{R4=9.023},{S1=13.500},{RS1=12.500},{V17=1.565},{V18=35.627},{R5=12.000},{WEIGHT=0.0110},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN 601 - Clambing lever with bush
Bill of material
Klemmhebel GN601-63-B8
ARTNR
GN601-63-B8
GN601-63-B8
L1
63
63
mm
D2
H9 Bore
B8
B8
mm
D3
19.0
19.0
mm
D4
4
4
mm
E
8
8
mm
H1
24.5
24.5
mm
H2
35.0
35.0
mm
H3
26.5
26.5
mm
T2
min.
20
20
mm
WEIGHT
Weight
0.0110
0.0110
kg
CTN
Customs Tariff Number
84879090
ROHS
YES