目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Raendelhohlschraube mit beweglichem Druckstueck GN421.12-M8-50-32
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Knurled screws, Knurled nuts
GN 421.12
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/raendelschrauben_raendelmuttern/gn421_12/gn_421_12wbp.prj},{NB=Raendelhohlschraube mit beweglichem Druckstueck GN421.12-M8-50-32 (0)},{ARTNR=GN421.12-M8-50-32},{PARTNUMBER=GN 421.12-M8-50-32},{NORMNR=GN 421.12},{D1=M8},{L1=50},{D2=32},{D3=30},{D4=14},{D5=16},{D6=6.1},{H=19.5},{K=11.0},{L2=6.2},{L3=6.0},{L4=11.0},{NDM=8},{VER=2},{D7=6.1},{LX=30,40,50},{BN=5},{WINKEL=0},{WEIGHT=0.0200},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails},{L55=6.000},{L6=14.000},{H1=4.545},{H2=8.000},{H3=10.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 30
HELP_VARIABLE
Company
Berger Tools
Description
GN 421.12 - Knurled screws with movable thrust pad
Bill of material
Raendelhohlschraube mit beweglichem Druckstueck GN421.12-M8-50-32
ARTNR
GN421.12-M8-50-32
GN421.12-M8-50-32
D1
Thread
M8
M8
L1
50
50
mm
D2
32
32
mm
D3
30
30
mm
D4
14
14
mm
D5
16
16
mm
D6
+0,05
6.1
6.1
mm
H
19.5
19.5
mm
K
11.0
11.0
mm
L2
6.2
6.2
mm
L3
6.0
6.0
mm
L4
11.0
11.0
mm
WINKEL
Pivoting angle
WEIGHT
Weight
0.0200
0.0200
kg
CTN
Customs Tariff Number
39263000
ROHS
YES