目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Sterngriff DIN6336-GG-40-A
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
DIN 6336
DIN 6336 GG
DIN 6336 GG A
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/din6336/din6336_g/din6336_g_a/din6336_g_a.prj},{NB=Sterngriff DIN6336-GG-40-A},{ARTNR=DIN6336-GG-40-A},{PARTNUMBER=DIN 6336-GG-40-A},{NORMNR=DIN 6336},{D1=40},{D4=14},{H3=26},{H4=13},{TT=6.000},{D1T=30.000},{R22=4.000},{W1=89.000},{ABS2=16.000},{ABS3=7.000},{ABS4=15.000},{ABS5=11.000},{ABS6=6.000},{R1=12.000},{R2=4.000},{R3=7.000},{R4=60.000},{WEIGHT=0.0790},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Berger Tools
Description
DIN 6336 - Star knobs, Cast iron, Type A casting only
Bill of material
Sterngriff DIN6336-GG-40-A
ARTNR
DIN6336-GG-40-A
DIN6336-GG-40-A
D1
40
40
mm
D4
14
14
mm
H3
26
26
mm
H4
min.
13
13
mm
WEIGHT
Weight
0.0790
0.0790
kg
CTN
Customs Tariff Number
83024900
ROHS
YES