目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Sterngriff GN5331-50-M10-B-DGR
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
GN 5331
GN 5331 B
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/gn5331/gn5331_b/gn5331_b_gewinde.prj},{NB=Sterngriff GN5331-50-M10-B-DGR},{ARTNR=GN5331-50-M10-B-DGR},{PARTNUMBER=GN 5331-50-M10-B-DGR},{NORMNR=GN 5331},{D1=50},{D2=M10},{FARBE=grau},{D3=19.0},{D4=16},{H1=20.0},{H2=1.2},{H2X=2.535},{L1=10},{FORM=B},{R1=64.050},{R1X=1.880},{R1Y=43.590},{ROT=7.000},{ROTY=3.640},{MAT=Kunststoff},{L2=17.5},{WEIGHT=0.0318},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 77
HELP_VARIABLE
Company
Berger Tools
Description
GN 5331 M - black
Bill of material
Sterngriff GN5331-50-M10-B-DGR
ARTNR
GN5331-50-M10-B-DGR
GN5331-50-M10-B-DGR
D1
50
50
mm
D2
Thread
M10
M10
FARBE
Color of the cover cap
grey
grey
D3
19.0
19.0
mm
D4
-0,5
16
16
mm
H1
20.0
20.0
mm
H2
1.2
1.2
mm
L1
10
10
mm
L2
17.5
17.5
mm
WEIGHT
Weight
0.0318
0.0318
kg
CTN
Customs Tariff Number
39263000
ROHS
YES