目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Sterngriffschraube GN5334.13-50-M10-30-A
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
GN 5334.13
GN 5334.13 S
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/gn5334_13/gn5334_13_s/gn5334_13_s_a.prj},{NB=Edelstahl-Sterngriffschraube GN5334.13-50-M10-30-A},{ARTNR=GN5334.13-50-M10-30-A},{PARTNUMBER=GN 5334.13-50-M10-30-A},{NORMNR=GN 5334.13},{D1=50},{D2=M10},{D3X=10.000},{L=30},{D3=18},{H1=30},{H2=17},{H3=3.9},{R=29.6},{S=3.2},{WEIGHT=0.0974},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Berger Tools
Description
GN 5334.13 - Stainless Steel-Star knobs with loss protection with threaded stud, Type A, only with retaining ring
Bill of material
Edelstahl-Sterngriffschraube GN5334.13-50-M10-30-A
ARTNR
GN5334.13-50-M10-30-A
GN5334.13-50-M10-30-A
D1
50
50
mm
D2
M10
M10
L
Length
30
30
mm
D3
18
18
mm
H1
30
30
mm
H2
17
17
mm
H3
3.9
3.9
mm
R
≈
29.6
29.6
mm
S
3.2
3.2
mm
WEIGHT
Weight
0.0974
0.0974
kg
CTN
Customs Tariff Number
39263000
ROHS
YES