目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Sterngriff GN6336.2-50-M8-E
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
GN 6336.2
GN 6336.2 SB
GN 6336.2 SB E
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/gn6336_2/gn6336_2_sb/gn6336_2_sb_e/gn6336_2_sb_e.prj},{NB=Sterngriff GN6336.2-50-M8-E},{ARTNR=GN6336.2-50-M8-E},{PARTNUMBER=GN 6336.2-50-M8-E},{NORMNR=GN 6336.2},{D1=50},{D2=M8},{D2X=8},{D4=18},{H1=32},{H2=17},{H3=10.0},{T=18.0},{W1=89.000},{ABS2=22.000},{ABS3=8.000},{ABS4=19.000},{ABS5=14.000},{ABS6=7.000},{R1=15.000},{R2=5.000},{R3=8.000},{R4=80.000},{ABS7=26.000},{T1=3.000},{TT=8.000},{R22=5.000},{R222=1.000},{WEIGHT=0.0500},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails},{V=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Berger Tools
Description
GN 6336.2 - Star knobs, Technoplymer, with protruding steel bush, Type E, with threaded blind bore
Bill of material
Sterngriff GN6336.2-50-M8-E
ARTNR
GN6336.2-50-M8-E
GN6336.2-50-M8-E
D1
50
50
mm
D2
Thread
M8
M8
mm
D4
18
18
mm
H1
32
32
mm
H2
17
17
mm
H3
10.0
10.0
mm
T
min
18.0
18.0
mm
WEIGHT
Weight
0.0500
0.0500
kg
CTN
Customs Tariff Number
39263000
ROHS
YES