目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Schnellspann-Sterngriff GN6336.3-40-M8
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
GN 6336.3
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/gn6336_3/gn6336_3.prj},{NB=Schnellspann-Sterngriff GN6336.3-40-M8},{ARTNR=GN6336.3-40-M8},{PARTNUMBER=GN 6336.3-40-M8},{NORMNR=GN 6336.3},{D1=40},{D2=M 8},{D2X=8},{D3=16},{D4=8.4},{H1=26},{H2=13},{H3=24},{R1=7.000},{R2=60.000},{ABS1=10.000},{ABS2=10.000},{ABS3=18.000},{ABS4=7.000},{ABS5=15.000},{W1=82.000},{ABS6=6.000},{ABS7=7.000},{ABS8=11.000},{ABS9=6.000},{R3=12.000},{R4=4.000},{F=2.500},{T=2.500},{TT=7.000},{R22=4.000},{R222=1.000},{WEIGHT=0.0320},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Berger Tools
Description
GN 6336.3 - Schnellspann-Sterngriffe
Bill of material
Schnellspann-Sterngriff GN6336.3-40-M8
ARTNR
GN6336.3-40-M8
GN6336.3-40-M8
D1
40
40
mm
D2
Thread
M 8
M 8
mm
D3
16
16
mm
D4
8.4
8.4
mm
H1
26
26
mm
H2
13
13
mm
H3
min.
24
24
mm
WEIGHT
Weight
0.0320
0.0320
kg
CTN
Customs Tariff Number
39263000
ROHS
YES