您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Sterngriffschraube GN6336.5-TE-40-M8-30
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
GN 6336.5
GN 6336.5 TE
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/gn6336_5/gn6336_5_te/gn6336_5_te.prj},{NB=Sterngriffschraube GN6336.5-TE-40-M8-30},{ARTNR=GN6336.5-TE-40-M8-30},{PARTNUMBER=GN 6336.5-TE-40-M8-30},{NORMNR=GN 6336.5},{V=1},{D1=40},{D2=M8},{D2X=8},{L=30},{D3=14},{H1=26},{H2=13},{H3=10.0},{LX=16,20,25,30,45},{W1=90.000},{ABS1=9.000},{ABS2=13.000},{ABS3=10.000},{ABS4=15.000},{R1=60.000},{R2=7.000},{ABS5=25.000},{ABS6=16.000},{ABS7=14.000},{ABS8=7.000},{R3=15.000},{R4=5.000},{T=2.500},{TT=7.000},{R22=4.000},{R222=1.000},{WEIGHT=0.0600},{CTN=73181535},{ROHS=YES},{INFOGANTER=Produktdetails},{VERS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 27
HELP_VARIABLE
Company
Berger Tools
Description
GN 6336.5 TE - Star knobs with protruding Stainless Steel bushing, Type TE, Plastic, Technopolymer (Polyamide PA)
Bill of material
Sterngriffschraube GN6336.5-TE-40-M8-30
ARTNR
GN6336.5-TE-40-M8-30
GN6336.5-TE-40-M8-30
D1
40
40
mm
D2
Thread
M8
M8
L
Length
30
30
mm
D3
14
14
mm
H1
26
26
mm
H2
13
13
mm
H3
10.0
10.0
mm
WEIGHT
Weight
0.0600
0.0600
kg
CTN
Customs Tariff Number
73181535
ROHS
YES