目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Sterngriff GN636-56-B10-B-DGN
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
GN 636
GN 636 B
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/gn636/gn636_b/gn636_b.prj},{NB=Sterngriff GN636-56-B10-B-DGN},{ARTNR=GN636-56-B10-B-DGN},{PARTNUMBER=GN 636-56-B10-B-DGN},{NORMNR=GN 636},{D1=56},{D4=B10},{D4X=10},{AUSWAHL=schwarzgrau(DSG),orange(DOR),grau(DGR),gelb(DGB),blau(DBL),rot(DRT),green(DGN)},{D5=22},{D6=23.0},{D7=26.5},{H1=29},{H2=11},{L=22},{FARBE=DGN},{T1=13},{T2=14},{WEIGHT=0.0800},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Berger Tools
Description
GN 636 - Star knob Type B with plain through bore H7
Bill of material
Sterngriff GN636-56-B10-B-DGN
ARTNR
GN636-56-B10-B-DGN
GN636-56-B10-B-DGN
D1
56
56
mm
D4
plain through bore H7
B10
B10
mm
D5
22
22
mm
D6
23.0
23.0
mm
D7
26.5
26.5
mm
H1
29
29
mm
H2
11
11
mm
L
22
22
mm
FARBE
Star knob upper part
DGN
DGN
WEIGHT
Weight
0.0800
0.0800
kg
CTN
Customs Tariff Number
39263000
ROHS
YES