您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Exzenterspanner mit Schraube GN927-82-M6-20-B-S
Berger Tools
2.0 Clamping parts
2.3 Tensioning with eccentric cams and wedge clamps
Clamping levers with eccentrical cam
GN 927
GN 927 S
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_3/exzenterspanner/gn927/gn927_s/gn927_s_b_asmtab.prj},{NB=Exzenterspanner mit Schraube GN927-82-M6-20-B-S (clamped)},{ARTNR=GN927-82-M6-20-B-S},{PARTNUMBER=GN 927-82-M6-20-B-S},{PARTNUMBERX=GN 927-82-M6-20-B},{NORMNR=GN 927},{L1=82},{D1=M6},{D2=M6},{ZS=1},{L2=20},{L2X=20,25,30,35,40,50,60},{B=20},{D3=20},{D4=25},{D5=22.5},{H=1.00},{L3=19.5},{L3MIN=19.5},{L3MAX=22.5},{L4=3.0},{L5=3.7},{T=12},{FARBE=silber},{PPATH=gn927_s_b_asmtpl.prj},{WEIGHT=0.1220},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 216
HELP_VARIABLE
Company
Berger Tools
Description
GN 927 - Clamping levers with eccentrical cam with threaded stud, Type B, Plastic contact plate without setting nut
Bill of material
Exzenterspanner mit Schraube GN927-82-M6-20-B-S
ARTNR
GN927-82-M6-20-B-S
GN927-82-M6-20-B-S
L1
82
82
mm
D2
Thread
M6
M6
ZS
Position
clamped
unclamped
clamped
unclamped
L2
in clamping position
20
20
B
20
20
mm
D3
20
20
mm
D5
22.5
22.5
mm
H
Stroke at 90° lever movement
1.00
1.00
mm
L3
in clamping position
19.5
19.5
mm
L5
in clamping position
3.7
3.7
mm
FARBE
Color
silver
silver
WEIGHT
Weight
0.1220
0.1220
kg
CTN
Customs Tariff Number
84879090
ROHS
YES