目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Exzenterspanner mit Schraube GN927.4-82-M6-20-B-S
Berger Tools
2.0 Clamping parts
2.3 Tensioning with eccentric cams and wedge clamps
Clamping levers with eccentrical cam
GN 927.4
GN 927.4 S
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_3/exzenterspanner/gn927_4/gn927_4_s/gn927_4_s_b_asmtab.prj},{NB=Exzenterspanner mit Schraube GN927.4-82-M6-20-B-S(clamped)},{ARTNR=GN927.4-82-M6-20-B-S},{PARTNUMBER=GN 927.4-82-M6-20-B-S},{NORMNR=GN 927.4},{L1=82},{D1=M6},{D2=M6},{ZS=1},{L2=20},{L2X=20,25,30,35,40,50,60},{B=20},{D3=20},{D4=25},{D5=22.5},{H=1.00},{L3MIN=19.5},{L3=19.5},{L3MAX=22.5},{L4=3.0},{L5=3.7},{L6=19.5},{T=12},{FARBE=silber},{PPATH=gn927_4_s_b_asmtpl.prj},{WEIGHT=0.1030},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 216
HELP_VARIABLE
Company
Berger Tools
Description
GN 927.4 - Clamping levers with eccentrical cam with threaded stud, Type B, Plastic contact plate without setting nut
Bill of material
Exzenterspanner mit Schraube GN927.4-82-M6-20-B-S
ARTNR
GN927.4-82-M6-20-B-S
GN927.4-82-M6-20-B-S
L1
82
82
mm
D2
Thread
M6
M6
ZS
Position
clamped
unclamped
clamped
unclamped
L2
in clamping position
20
20
B
20
20
mm
D3
20
20
mm
D5
22.5
22.5
mm
H
Stroke at 90° lever movement
1.00
1.00
mm
L3
in clamping position
19.5
19.5
mm
L5
in clamping position
3.7
3.7
mm
FARBE
Color
silver
silver
WEIGHT
Weight
0.1030
0.1030
kg
CTN
Customs Tariff Number
84879059
84879059
ROHS
YES