目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Niederzugplatte GN920.2-36-32-M8
Berger Tools
2.0 Clamping parts
2.3 Tensioning with eccentric cams and wedge clamps
Wedge clamps
GN 920.2
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_3/keilspanner/gn920_2/gn920_2_asmtab.prj},{NB=Niederzugplatte GN920.2-36-32-M8},{ARTNR=GN920.2-36-32-M8},{PARTNUMBER=GN 920.2-36-32-M8},{NORMNR=GN 920.2},{L1=36},{L2=32},{D1=M8},{NDMD1=8.000},{B=32},{AGG=39.5-44.5},{APR=34.5-39.5},{D2=18},{H1=27.5},{H2=4},{L3=7.5},{KSD=M8},{KSB=32},{PPATH=gn920_2_asmtpl.prj},{WEIGHT=0.0835},{CTN=84662020},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Berger Tools
Description
GN 920.2 - Pull-down plates for wedge clamps GN 920.1
Bill of material
Niederzugplatte GN920.2-36-32-M8
ARTNR
GN920.2-36-32-M8
GN920.2-36-32-M8
L1
36
36
mm
L2
32
mm
D1
Thread
M8
M8
B
32
32
mm
AGG
Type GA/GL min./max.
39.5-44.5
39.5-44.5
mm
APR
Type PR/RF min./max.
34.5-39.5
34.5-39.5
mm
D2
Ø
18
18
mm
H1
~
27.5
27.5
mm
H2
4
4
mm
L3
Length max.
7.5
7.5
mm
KSD
for wedge clamps GN 920.1
M8
M8
mm
KSB
for wedge clamps GN 920.1
32
32
mm
WEIGHT
Weight
0.0835
0.0835
kg
CTN
Customs Tariff Number
84662020
ROHS
YES