目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Schnellspanner GN863-1000-EPV-M
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Pneumatically operated clamps
GN 863
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/pneumatik_spanner/gn863/gn_863_epv_m_asmtab.prj},{NB=Schnellspanner GN863-1000-EPV-M (closed)},{ARTNR=GN863-1000-EPV-M},{PARTNUMBER=GN 863-1000-EPV-M},{NORMNR=GN 863},{GROESSE=1000},{POS=0},{FH=10000},{FS=3250},{B1=102},{B2=90},{B3=80},{B4=20},{D1=10.5},{D2=G 1/4},{IA=8},{H1=355},{H2=132.5},{H3=25},{L1=217.6},{L2=80},{M1=50},{M2=12.5},{M3=50},{M4=-},{R=144.0},{S=13},{MODELLO=1000/EPVM},{PPATH=../gn_863_epv_m/gn_863_epv_m_asmtpl.prj},{WEIGHT=5.8000},{CTN=82057000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN 863 - Toggle clamps pneumatic, heavy duty, Type EPV, Solid clamping arm, Coding M, Magnetic piston
Bill of material
Schnellspanner GN863-1000-EPV-M
ARTNR
GN863-1000-EPV-M
GN863-1000-EPV-M
GROESSE
Size
1000
1000
POS
Position
closed
open
closed
open
FH
Holding Force
10000
10000
N
FS
Clamping Force
3250
3250
N
B1
~
102
102
mm
B2
90
90
mm
B3
80
80
mm
B4
20
mm
D1
10.5
10.5
mm
D2
Thread
G 1/4
G 1/4
IA
Female thread Ø for hose
8
8
mm
H1
~
355
355
mm
H2
132.5
132.5
mm
H3
25
25
mm
L1
~
217.6
217.6
mm
L2
~
80
80
mm
M1
50
50
mm
M2
12.5
mm
M3
50
50
mm
M4
-
-
mm
R
144.0
144.0
mm
S
13
13
mm
WEIGHT
Weight
5.8000
5.8000
kg
CTN
Customs Tariff Number
82057000
ROHS
YES