目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Schwenkspanner GN875-32-16-L-B
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Pneumatically operated clamps
GN 875
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/pneumatik_spanner/gn875/gn875_b_asmtab.prj},{NB=Schwenkspanner GN875-32-16-L-B (closed)},{ARTNR=GN875-32-16-L-B},{GROESSE=32},{D1=16},{FS=270},{A=25},{B1=60},{B2=45},{B3=14.5},{B4=20.0},{B5=0},{D2X=9.728},{D3X=8.000},{D4X=8.000},{D5X=8.000},{H1=90},{H2=95},{H3=147},{L1=20.0},{L2=68},{M1=65},{M2=60},{M3=45},{T1=16},{W1MIN=14},{W1MAX=30},{W2=21},{AD=18},{D6X=8.000},{D7X=0.000},{D8X=6.000},{L3=18.0},{L4=18},{L5=40},{L6X=55.000},{M4=45},{M5=51.0},{M6=30},{M7=30},{T2=20},{T3=15},{T3X=15},{T4=15},{T4X=15},{T5=6.0},{WEIGHT=0.7245},{V=1},{PRA=3},{PARTNUMBER=GN 875-32-16-L-B},{NORMNR=GN 875},{D2=G1/8},{D3=M8},{D4=M8},{D5=M8},{D6=M8},{D7=-},{D8=6},{L6=55},{KEN=linksschwenkend},{MAT=Aluminium},{CTN=84679200},{ROHS=YES},{POS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Berger Tools
Description
GN 875 - Swing Clamps, Type B, Clamping arm with threaded hole
Bill of material
Schwenkspanner GN875-32-16-L-B
ARTNR
GN875-32-16-L-B
GN875-32-16-L-B
GROESSE
Piston-Ø
32
32
mm
D1
16
16
mm
POS
Position
closed
open
closed
open
FS
Clamping capacity at 6 bar
270
270
N
B1
60
60
mm
B2
45
45
mm
B4
20.0
20.0
mm
D2
Supply port
G1/8
G1/8
D3
M8
M8
H1
90
90
mm
H2
≈ unclamped
95
95
mm
H3
≈ clamped
147
147
mm
L1
20.0
20.0
mm
M2
60
60
mm
W1MIN
Clamping stroke
14
14
mm
W1MAX
Stroke
30
30
mm
AD
max. tightening thorque of the clamping arm
18
18
Nm
D6
M8
M8
D8
H7
6
6
mm
L3
18.0
18.0
mm
L4
18
18
mm
L5
40
40
mm
L6
55
55
mm
M4
45
45
mm
M5
51.0
51.0
mm
M6
30
30
mm
M7
30
30
mm
T2
20
20
mm
T3
15
15
mm
T4
≈
15
15
mm
T5
6.0
6.0
mm
KEN
Coding
Swiveling left
Swiveling left
WEIGHT
Weight
0.7245
0.7245
kg
CTN
Customs Tariff Number
84679200
ROHS
YES