您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Schwenkspanner GN876-40-16-L-B
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Pneumatically operated clamps
GN 876
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/pneumatik_spanner/gn876/gn876_b_asmtab.prj},{NB=Schwenkspanner GN876-40-16-L-B (closed)},{ARTNR=GN876-40-16-L-B},{PARTNUMBER=GN 876-40-16-L-B},{NORMNR=GN 876},{GROESSE=40},{D1=16},{POS=1},{FS=450},{B2=20},{D2=M55x1,5},{D2X=55},{D3=G1/8},{D3X=9.728},{D4=M8},{D4X=8},{D6=M8},{D6X=8},{H1=83},{H2=87},{H3=141},{K=14.3},{L1=58},{L2=3},{L3=12},{M2=70},{T=15},{W1MIN=14},{W1MAX=29},{AD=18},{WEIGHT=0.5993},{CTN=84679200},{ROHS=YES},{INFOGANTER=Produktdetails},{V=1},{PPATH=gn876_b_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Berger Tools
Description
GN 876 - Swing clamps, Type B, Clamping arm with threaded hole
Bill of material
Schwenkspanner GN876-40-16-L-B
ARTNR
GN876-40-16-L-B
GN876-40-16-L-B
GROESSE
Piston-Ø
40
40
mm
D1
16
16
mm
POS
Position
closed
open
closed
open
FS
Clamping capacity at 6 bar
450
450
N
B2
20
20
mm
D2
Thread
M55x1,5
M55x1,5
D3
Supply port
G1/8
G1/8
D4
M8
M8
H1
83
83
mm
H2
≈ unclamped
87
87
mm
H3
≈ clamped
141
141
mm
K
14.3
14.3
mm
L1
58
58
mm
L2
3
mm
L3
12
12
mm
M2
70
70
mm
W1MIN
Clamping stroke
14
14
mm
W1MAX
Stroke
29
29
mm
AD
max. tightening thorque of the clamping arm
18
18
Nm
WEIGHT
Weight
0.5993
0.5993
kg
CTN
Customs Tariff Number
84679200
ROHS
YES