目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Schnellspanner GN890-360-SP3
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Pneumatically operated clamps
GN 890
GN 890 SP3
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
Discontinued product
Product discontinued since 2021年9月1日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{berger_tools/2_0_spannelemente/2_4/pneumatik_spanner/gn890/gn890_sp3/gn_890_sp3_asmtab.prj},{NB=Schnellspanner GN890-360-SP3 (closed)},{ARTNR=GN890-360-SP3},{PARTNUMBER=GN 890-360-SP3},{NORMNR=GN 890},{GROESSE=360},{POS=0},{FH=5600},{FS=1000},{A=27.5},{B1=55},{B2=90},{D1=12.0},{D2=M8},{D3=5.5},{D4=G1/8},{IA=4},{H=70},{L1=260},{L2=113.8},{L3=32.0},{M1=33.5},{M2=30.0},{M3=36.5},{M4=-},{S=8.5},{T=16},{W=21},{TRANSLX= 0, 'closed', 22, 'open'},{VER=2},{PPATH=gn_890_sp3_asmtpl.prj},{WEIGHT=1.2850},{CTN=82057000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN 890 - Toggle clamps pneumatic, for push clamping, Type SP3, Body in forged steel
Bill of material
Schnellspanner GN890-360-SP3
ARTNR
GN890-360-SP3
GN890-360-SP3
GROESSE
Size
360
360
POS
Position
closed
open
closed
open
FH
Holding Force
5600
5600
N
FS
Clamping Force
1000
1000
N
A
27.5
27.5
mm
B1
55
55
mm
B2
90
90
mm
D1
12.0
12.0
mm
D2
Thread
M8
M8
D3
5.5
5.5
mm
D4
Thread
G1/8
G1/8
IA
Female thread Ø for hose
4
4
mm
H
~
70
70
mm
L1
~
260
260
mm
L2
~
113.8
113.8
mm
L3
~
32.0
32.0
mm
M1
33.5
33.5
mm
M2
30.0
30.0
mm
M3
36.5
36.5
mm
M4
-
-
mm
S
8.5
8.5
mm
T
16
16
mm
W
21
21
mm
WEIGHT
Weight
1.2850
1.2850
kg
CTN
Customs Tariff Number
82057000
ROHS
YES