目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Andrückschraube GN804-M6-50
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Accessory
GN 804
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/zubehoer/gn804/gn_804_asmtab.prj},{NB=Andrückschraube GN804-M6-50},{ARTNR=GN804-M6-50},{PARTNUMBER=GN 804-M6-50},{NORMNR=GN 804},{D1=M6},{D=6},{D1B=5.000},{L=50},{D2=16},{D3=13},{D4=13},{H=15},{M=4},{SW=16},{T=3.5},{S=1},{SW1=10.000},{MAT=Stahl},{X=25},{X1=10},{PPATH=gn_804_asmtpl.prj},{WEIGHT=0.0350},{CTN=73181595},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Berger Tools
Description
GN 804 - Clamping bolts
Bill of material
Andrückschraube GN804-M6-50
ARTNR
GN804-M6-50
GN804-M6-50
D1
Thread/screw thread
M6
M6
L
50
50
mm
D2
16
16
mm
D3
13
13
mm
H
15
15
mm
M
4
4
mm
SW
16
16
mm
S
1
mm
WEIGHT
Weight
0.0350
0.0350
kg
CTN
Customs Tariff Number
73181595
ROHS
YES