目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Spannarm GN875.2-AL-12-48-HE
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Accessory
GN 875.2
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/zubehoer/gn875_2/gn875_2_asmtab.prj},{NB=Spannarm GN875.2-AL-12-48-HE},{ARTNR=GN875.2-AL-12-48-HE},{PARTNUMBER=GN 875.2-AL-12-48-HE},{NORMNR=GN 875.2},{GROESSE=20},{D1=12},{M=48},{A=20},{B1=5.5},{B2=9.3},{B3=17.0},{D2=M5},{D3=8.5},{H1=11},{H2=5.5},{L=61.2},{MAT=Aluminium},{OB=harteloxiert},{WEIGHT=0.0320},{CTN=76169990},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn875_2_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Berger Tools
Description
GN 875.2 - Clamping Arms, with Slotted Hole, for Swing Clamps GN 875 / GN 876
Bill of material
Spannarm GN875.2-AL-12-48-HE
ARTNR
GN875.2-AL-12-48-HE
GN875.2-AL-12-48-HE
GROESSE
for swing clamps Size
20
20
mm
D1
12
12
mm
M
48
48
mm
A
20
20
mm
B1
5.5
5.5
mm
B2
9.3
9.3
mm
B3
17.0
17.0
mm
D2
M5
M5
D3
8.5
8.5
mm
H1
11
11
mm
H2
5.5
5.5
mm
L
Length
61.2
61.2
mm
WEIGHT
Weight
0.0320
0.0320
kg
CTN
Customs Tariff Number
76169990
ROHS
YES