目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Gewindeflansch GN876.1-ST-M50x1,5-45
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Accessory
GN 876.1
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/zubehoer/gn876_1/gn876_1.prj},{NB=Gewindeflansch GN876.1-ST-M50x1,5-45},{ARTNR=GN876.1-ST-M50x1,5-45},{PARTNUMBER=GN 876.1-ST-M50x1,5-45},{NORMNR=GN 876.1},{GROESSE=32},{D1=M50x1,5},{D1X=50},{D=5.5},{HH=6.4},{M=45},{D2=6.6},{H=12},{L=60},{WEIGHT=0.1304},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Berger Tools
Description
GN 876.1 - Threaded flanges, for swing clamps GN 876
Bill of material
Gewindeflansch GN876.1-ST-M50x1,5-45
ARTNR
GN876.1-ST-M50x1,5-45
GN876.1-ST-M50x1,5-45
GROESSE
for swing clamps Size
32
32
mm
D1
M50x1,5
M50x1,5
M
45
45
mm
D2
6.6
6.6
mm
H
12
12
mm
L
Length
60
60
mm
WEIGHT
Weight
0.1304
0.1304
kg
CTN
Customs Tariff Number
73269098
ROHS
YES