目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Positionierbuchse GN412.2-M12x1,5-B6,2
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN412.2
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/rastbolzen/gn412_2/gn_412_2.prj},{NB=Positionierbuchse GN412.2-M12x1,5-B6,2},{ARTNR=GN412.2-M12x1,5-B6,2},{PARTNUMBER=GN 412.2-M12x1,5-B6,2},{NORMNR=GN 412.2},{D1=M12x1,5},{NDM=12},{D2=B6,2},{D2X=6.2},{D3=12},{L1=10},{L2=13},{S=4.0},{SW=13},{L3=15},{MAT=Stahl},{L1X=0.8},{X=0.8},{Y=4.02},{R=0.8},{SWX=5},{XX=5},{WEIGHT=0.0090},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN412.2 - Positioning bushings
Bill of material
Positionierbuchse GN412.2-M12x1,5-B6,2
ARTNR
GN412.2-M12x1,5-B6,2
GN412.2-M12x1,5-B6,2
D1
Thread
M12x1,5
M12x1,5
D2
Bore B +0.1
B6,2
B6,2
D3
-0.05
12
12
mm
L1
-0.2
10
10
mm
L2
13
13
mm
SW
Width across flats
13
13
mm
WEIGHT
Weight
0.0090
0.0090
kg
CTN
Customs Tariff Number
73182900
ROHS
YES