目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Rastsstueck GN416.1-8-46
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN416.1
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/rastbolzen/gn416_1/gn_416_1.prj},{NB=Rastsstueck GN416.1-8-46},{ARTNR=GN416.1-8-46},{PARTNUMBER=GN 416.1-8-46},{NORMNR=GN 416.1},{D=8},{DI=8.2},{B1=46},{B2=40},{B3=20},{B4=6.4},{H1=11.0},{H2=6},{K1=33},{K2=6.5},{K3=27},{B22=3.0},{B23=1.0},{WEIGHT=0.0900},{CTN=83016000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN 416.1 - Locators for spring latches GN 416
Bill of material
Rastsstueck GN416.1-8-46
ARTNR
GN416.1-8-46
GN416.1-8-46
D
Nominal dimension
8
8
DI
Actual dimension +0,15 −0,05
8.2
8.2
mm
B1
46
46
mm
B2
40
40
mm
B3
20
20
mm
B4
6.4
6.4
mm
H1
11.0
11.0
mm
H2
6
mm
K1
33
33
mm
K2
6.5
6.5
mm
K3
27
27
mm
WEIGHT
Weight
0.0900
0.0900
kg
CTN
Customs Tariff Number
83016000
ROHS
YES