您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Rastbolzen GN613-6-AN-NI
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN613 NI
GN613 NI
GN613 AN
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/rastbolzen/gn613_n/gn613_n/gn613_an/gn613n_an_asmtab.prj},{NB=Edelstahl-Rastbolzen GN613-6-AN-NI (deactivated)},{ARTNR=GN613-6-AN-NI},{PARTNUMBER=GN 613-6-AN-NI},{NORMNR=GN 613},{POS=0},{POSX=eingerastet,ausgerastet},{D1=6},{D2=M12x1,5},{D3=25},{L1=54.5},{L2=6},{L3=26},{L4=10},{FEDERDRUCK=8},{FEDERDRUCK2=21},{ARTIKELNUMMER=GN 613.1- 6},{D2G=12.000},{D2K=10.160},{R=25.00},{T=2.00},{Z=7.00},{ZZ=2.00},{ZZZ=7.20},{ZZZZ=7.00},{PPATH=gn613n_an_asmtpl.prj},{WEIGHT=0.0610},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN 613 - Stainless steel-Indexing plungers without head, Type AN, without lock nut, with threaded rod
Bill of material
Edelstahl-Rastbolzen GN613-6-AN-NI
ARTNR
GN613-6-AN-NI
GN613-6-AN-NI
POS
Position
deactivated
activated
deactivated
activated
D1
Plunger -0.02/-0.04 Bore H7
6
6
mm
D2
M12x1,5
M12x1,5
mm
D3
25
25
mm
L1
~
54.5
54.5
mm
L2
min.
6
6
mm
L3
26
26
mm
FEDERDRUCK
Initial
8
8
N
FEDERDRUCK2
End
21
21
N
ARTIKELNUMMER
Screw driver
GN 613.1- 6
GN 613.1- 6
WEIGHT
Weight
0.0610
0.0610
kg
CTN
Customs Tariff Number
73181900
ROHS
YES