目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Rastbolzen GN617.1-6-AKN-NI
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN617.1 NI
GN617.1 NI
GN617.1 AKN
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/rastbolzen/gn617_1_n/gn617_1_n/gn617_1_akn/gn617_1_akn_asmtab.prj},{NB=Edelstahl-Rastbolzen GN617.1-6-AKN-NI (deactivated-3)},{ARTNR=GN617.1-6-AKN-NI},{PARTNUMBER=GN 617.1-6-AKN-NI},{NORMNR=GN 617.1},{POS=0},{ABSTAND=3},{ABSTANDX=[3:14]},{POSX=eingerastet,ausgerastet},{D1=6},{D2=M12x1,5},{D3=25},{E=16.2},{L1=61.0},{L2=6},{L3=20},{L4=6},{L5=17},{SW=14},{FEDERDRUCK=8},{FEDERDRUCK2=21},{D2G=12.000},{D2K=10.160},{R=25.00},{T=2.00},{Z=7.00},{ZZ=2.00},{ZZZ=7.20},{ZZZZ=7.00},{PPATH=gn617_1_akn_asmtpl.prj},{WEIGHT=0.0820},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN 617.1 - Stainless Steel-Indexing plungers with rest position, Type AKN, with lock nut, with Stainless Steel-knob
Bill of material
Edelstahl-Rastbolzen GN617.1-6-AKN-NI
ARTNR
GN617.1-6-AKN-NI
GN617.1-6-AKN-NI
POS
Position
deactivated
activated
deactivated
activated
ABSTAND
Locking nuts
mm
Enter value for ABSTAND
Locking nuts
mm
cm
inch
ft
確定
D1
Plunger -0.02/-0.05 Bore H7
6
6
mm
D2
Thread
M12x1,5
M12x1,5
D3
25
25
mm
E
16.2
16.2
mm
L1
~
61.0
61.0
mm
L2
6
6
mm
L3
20
20
mm
L4
6
6
mm
L5
min.
17
17
mm
SW
14
14
mm
FEDERDRUCK
Initial
8
8
N
FEDERDRUCK2
End
21
21
N
WEIGHT
Weight
0.0820
0.0820
kg
CTN
Customs Tariff Number
73181900
ROHS
YES