目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Rastbolzen GN717-5-M8x1-B-NI
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN717
GN717 NI
GN717 B
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/rastbolzen/gn717/gn717_ni/gn717_b/gn717b_asmtab.prj},{NB=Edelstahl-Rastbolzen GN717-5-M8x1-B-NI (deactivated)},{ARTNR=GN717-5-M8x1-B-NI},{PARTNUMBER=GN 717-5-M8x1-B-NI},{NORMNR=GN 717},{POS=0},{POSX=eingerastet,ausgerastet},{D1=5},{D2=M8x1},{NDM=8.000},{KDM=10.160},{D3=18},{D4=16},{E=9.2},{L1=40.0},{L2=5.0},{L3=16},{L4=6.0},{L5=13.5},{L6=43.5},{L7=9.5},{SW=8},{ANM=7},{FEDERDRUCK=5},{FEDERDRUCK2=24},{WSX='ST','Stahl','NI','Edelstahl'},{VERS=11},{PPATH=gn717b_asmtpl.prj},{WEIGHT=0.0093},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Berger Tools
Description
GN 717 - Stainless Steel-Indexing plungers, Type B without rest position (knob), without lock nut
Bill of material
Edelstahl-Rastbolzen GN717-5-M8x1-B-NI
ARTNR
GN717-5-M8x1-B-NI
GN717-5-M8x1-B-NI
POS
Position
deactivated
activated
deactivated
activated
D1
Plunger -0.05 / Bore +0.03/+0.08
5
5
mm
D2
Thread
M8x1
M8x1
D4
16
16
mm
E
9.2
9.2
mm
L1
40.0
40.0
mm
L2
5.0
5.0
mm
L3
16
16
mm
L4
6.0
6.0
mm
L5
min.
13.5
13.5
mm
SW
8
8
mm
ANM
max.tightening torque
7
7
Nm
FEDERDRUCK
initial ~
5
5
N
FEDERDRUCK2
End ~
24
24
N
WEIGHT
Weight
0.0093
0.0093
kg
CTN
Customs Tariff Number
73181900
ROHS
YES