目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Miniraster GN822.7-6-M12-BN
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN822.7
GN822.7 NI
GN822.7 BN
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/rastbolzen/gn822_7/gn822_7_ni/gn822_7_b/gn822_7_b_asmtab.prj},{NB=Edelstahl-Miniraster GN822.7-6-M12-BN (deactivated)},{ARTNR=GN822.7-6-M12-BN},{PARTNUMBER=GN 822.7-6-M12-BN},{NORMNR=GN 822.7},{D1=6},{POS=0},{D2=M12},{D2X='M12','M12','M12x1.5','M12x1.5'},{P=1.5},{D3=28},{D4=20},{L1=40.5},{L2=7},{L3=10},{K=23.5},{SW=14},{FEDERDRUCK1=10},{FEDREDRUCK2=23},{X=7.5},{PPATH=gn822_7_b_asmtpl.prj},{WEIGHT=0.0740},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Berger Tools
Description
GN 822.7 - Stainless Steel-Mini indexing plungers covered indexing mechanism, Form BN, without rest position with Stainless Steel-Knob
Bill of material
Edelstahl-Miniraster GN822.7-6-M12-BN
ARTNR
GN822.7-6-M12-BN
GN822.7-6-M12-BN
D1
Plunger h9 Bore +0.03/+0.08
6
6
mm
POS
Position
deactivated
activated
deactivated
activated
D2
Thread
M12
M12
D3
28
28
mm
D4
20
20
mm
L1
40.5
40.5
mm
L2
min.
7
7
mm
L3
10
10
mm
K
23.5
23.5
mm
SW
14
14
mm
FEDERDRUCK1
Spring load initial
10
10
N
FEDREDRUCK2
Spring load end
23
23
N
WEIGHT
Weight
0.0740
0.0740
kg
CTN
Customs Tariff Number
73181900
ROHS
YES