目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Kugelsperrbolzen GN113.10-10-110
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Locking pins with axial lock
GN113.10
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/steckbolzen_mit_axialsicherung/gn113_10/gn113_10.prj},{NB=Edelstahl-Kugelsperrbolzen GN113.10-10-110 (unactivated)},{ARTNR=GN113.10-10-110},{PARTNUMBER=GN 113.10-10-110},{NORMNR=GN 113.10},{D1=10},{POS=1},{L1=110},{D2=12.0},{D3=27},{D4=13.2},{L2=9.9},{L3=26.8},{AB=10},{BB=100},{VERS=4},{WEIGHT=0.1051},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 104
HELP_VARIABLE
Company
Berger Tools
Description
GN 113.10 - Stainless Steel-Ball lock pins, with Stainless Steel-Knob, plunger material no. AISI 630
Bill of material
Edelstahl-Kugelsperrbolzen GN113.10-10-110
ARTNR
GN113.10-10-110
GN113.10-10-110
D1
-0.04/-0.08
10
10
mm
POS
Position
unactivated
activated
unactivated
activated
L1
+0.6
110
110
mm
D2
12.0
12.0
mm
D3
27
27
mm
D4
13.2
13.2
mm
L2
±1
9.9
9.9
mm
L3
-0.2
26.8
26.8
mm
AB
Location bore H11
10
10
mm
BB
Load Double sided shearing resistance acc. DIN 50141 (Breaking strength)
100
100
mm
WEIGHT
Weight
0.1051
0.1051
kg
CTN
Customs Tariff Number
73182900
ROHS
YES