目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Befestigungsscheibe GN2344-NI-4,3-15-E
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Locking pins with axial lock
GN2344
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/steckbolzen_mit_axialsicherung/gn2344/gn2344_e.prj},{NB=Edelstahl-Befestigungsscheibe GN2344-NI-4,3-15-E},{ARTNR=GN2344-NI-4,3-15-E},{PARTNUMBER=GN 2344-NI-4,3-15-E},{NORMNR=GN 2344},{D1X=4.3},{D1=4,3},{D2=15},{D3=9.2},{D4=2.5},{D5=6.3},{H=7},{L1=15.0},{L2=12.3},{S1=3},{S2=4.0},{PR=Ø14},{WEIGHT=0.0040},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails},{VERS=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Berger Tools
Description
GN 2344 - Stainless Steel-Retaining washers, Type E, with eyelet
Bill of material
Edelstahl-Befestigungsscheibe GN2344-NI-4,3-15-E
ARTNR
GN2344-NI-4,3-15-E
GN2344-NI-4,3-15-E
D1
4,3
4,3
mm
D2
15
15
mm
D3
9.2
9.2
mm
D4
2.5
2.5
mm
D5
6.3
6.3
mm
H
7
7
mm
L1
15.0
15.0
mm
L2
12.3
12.3
mm
S1
3
3
mm
PR
suitable key rings
Ø14
Ø14
WEIGHT
Weight
0.0040
0.0040
kg
CTN
Customs Tariff Number
73182900
ROHS
YES