目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Befestigungsscheibe GN2344-NI-4,3-15-L
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Locking pins with axial lock
GN2344
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/steckbolzen_mit_axialsicherung/gn2344/gn2344_l.prj},{NB=Edelstahl-Befestigungsscheibe GN2344-NI-4,3-15-L},{ARTNR=GN2344-NI-4,3-15-L},{PARTNUMBER=GN 2344-NI-4,3-15-L},{NORMNR=GN 2344},{D1X=4.3},{D1=4,3},{D2=15},{D3=9.2},{L3=21},{L4=11},{L5=4},{S2=4.0},{WEIGHT=0.0074},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails},{VERS=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Berger Tools
Description
GN 2344 - Stainless Steel-Retaining washers, Type L, with mounting shackle
Bill of material
Edelstahl-Befestigungsscheibe GN2344-NI-4,3-15-L
ARTNR
GN2344-NI-4,3-15-L
GN2344-NI-4,3-15-L
D1
4,3
mm
D2
15
15
mm
D3
9.2
9.2
mm
L3
21
21
mm
L4
11
11
mm
L5
4
4
mm
S2
4.0
4.0
mm
WEIGHT
Weight
0.0074
0.0074
kg
CTN
Customs Tariff Number
73182900
ROHS
YES