目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Hakenschluessel DIN1810-A45-50
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts
DIN1810
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/muttern/din1810/din_1810.prj},{NB=Hakenschluessel DIN1810-A45-50},{ARTNR=DIN1810-A45-50},{PARTNUMBER=DIN 1810-A45-50},{NORMNR=DIN 1810},{DMIN=A45},{DMAX=50},{D=45},{L=206},{B=6},{WEIGHT=0.1610},{CTN=83089000},{ROHS=YES},{INFOGANTER=Produktdetails},{X10=15.790},{X1=26.580},{X20=7.010},{X2=185.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Berger Tools
Description
DIN 1810 - C-Spanner
Bill of material
Hakenschluessel DIN1810-A45-50
ARTNR
DIN1810-A45-50
DIN1810-A45-50
DMIN
min.
A45
A45
DMAX
max.
50
50
mm
L
Length
206
206
mm
B
6
6
mm
WEIGHT
Weight
0.1610
0.1610
kg
CTN
Customs Tariff Number
83089000
ROHS
YES