目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
CAUR-50-180
Berger Tools
AUTO Automotive Range of Pillars and Bushes
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/auto/caur.prj},{NB=CAUR50180},{ARTNR=CAUR-50-180},{CODE=CAUR50180},{D1=50},{L1=180},{D2=50},{L2=10},{L4=70},{L5=10},{T=5.0},{WEIGHT=2.79},{MAT=1.7131 60÷64 HRC},{M=0},{RIMBA=2.5},{RIMBB=5},{RINV=2.5},{L8=8},{L3=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 44
HELP_VARIABLE
Company
Berger Tools
Description
CAUR - Guide pillar with milling VW 39D969
Bill of material
CAUR-50-180
ARTNR
CAUR-50-180
CAUR-50-180
D1
50
50
mm
L1
180
180
mm
D2
50
50
mm
L2
10
10
mm
L4
70
70
mm
L5
10
10
mm
T
5.0
5.0
mm
WEIGHT
Weight
2.79
2.79
kg
MAT
Material
1.7131 60÷64 HRC