目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
FS2A-063
Berger Tools
Nitrogen gas Cylinders
Fixings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/cilindri_ad_azoto/fissaggi/fs2a_tab.prj},{NB=FS2A-063},{ARTNR=FS2A-063},{CODE=FS2A 63},{CODENIT=06086},{A=85},{B=69},{C=12},{D=8},{E=30},{F=58},{G=42},{D1=63.5},{D2=57.5},{D3=11},{D2X=57.500},{D3X=11.000},{COD=FS2A63},{PPATH=fs2a_tpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Berger Tools
Description
FS2A - Fixing
Bill of material
FS2A-063
ARTNR
FS2A-063
FS2A-063
A
85
85
mm
B
69
69
mm
C
12
12
mm
D
8
8
mm
E
30
30
mm
F
58
58
mm
G
42
42
mm
D1
63.5
63.5
mm
D2
57.5
57.5
mm
D3
11
11
mm