目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
FS2B-032
Berger Tools
Nitrogen gas Cylinders
Fixings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/cilindri_ad_azoto/fissaggi/fs2b_tab.prj},{NB=FS2B-032},{ARTNR=FS2B-032},{CODE=FS2B 32},{CODENIT=06302},{A=50},{C=7},{D=4},{E=12},{F=50},{G=35.000},{D1=32.5},{D2=28.5},{D3=6.6},{D2X=28.500},{D3X=6.600},{COD=FS2B32},{PPATH=fs2b_tpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Berger Tools
Description
FS2B - Fixing
Bill of material
FS2B-032
ARTNR
FS2B-032
FS2B-032
A
50
50
mm
C
7
7
mm
D
4
4
mm
E
12
12
mm
F
50
50
mm
G
35.000
35.000
mm
D1
32.5
32.5
mm
D2
28.5
28.5
mm
D3
6.6
6.6
mm