目錄: BGL
Created: 11.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BGL
BGL KMTA 17
BGL
precision_nuts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bgl/precision_nuts/precision_nut_kmta.prj},{NB=BGL KMTA 17},{PN=BGL KMTA 17},{SN=BGL KMTA},{G=M 85x2},{NDM=85.000},{PITCH=2.000},{DM=115},{D=102},{B=32},{N1=6.4},{N2=8},{P=M 10},{NM=35},{PDM=10.0},{PF=5.0},{C=1.500},{KK=4.000},{W=1.050}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 26
HELP_VARIABLE
Company
BGL
Description
BGL KMTA - Precision Nuts
Bill of material
BGL KMTA 17
PN
Part number
BGL KMTA 17
BGL KMTA 17
SN
Serial Number
BGL KMTA
G
G - Medida da Rosca
M 85x2
M 85x2
DM
Dm - Diâmetro Externo
115
115
mm
D
D - Diâmetro do Ressalto
102
102
mm
B
B - Espessura
32
32
mm
N1
N1 - Diâmetro do Furo para Chave de Pino
6.4
6.4
mm
N2
N2 - Diâmetro do Furo para Chave de Pino
8
8
mm
P
P - Parafuso Trava da Porca
M 10
M 10
NM
Nm - Torque de Aperto Recomendado
35
35
Nm
W
Weight
1.050
1.050
kg