TMH-090.011
IMI Bimba Products
Hydraulic Actuators
Inch
Light Duty
Guided
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bimba/hydraulic_actuators/inch/light_duty/guided/movable_housing_linear_thruster_asmtab.prj},{NB=TMH-090.011},{BORESIZE=1.06250000},{A=2.50},{B=4.25},{C=2.00},{D=1.50},{E=0.560},{F=3.125},{G=2.00},{H=1.00},{J=1.38},{K=1.50},{L=4.63},{M=0.50},{N=0.50},{P1=2.88},{Q1=0.21},{R=1.12},{S=0.500},{T=0.41},{U=0.50},{V=2.00},{W=3.00},{CC=1.12},{FF=0.312},{JJ=0.12},{STRMAX=36},{HD1=0.343},{EEL1=0.300},{STROKEADD=0.000},{SAB=0.375},{RET=0.820},{ABB1=0.375},{POS=0.500},{FONT=0.250},{RSRMP=0.700},{RSRNMP=0.000},{PBO=0.13},{PCO=0.25},{PQO=0.25},{PZO=0.35},{PPFCO=0.90},{PMP=2.7200},{QZO=0.570},{QPFCO=0.480},{QE=0.6900},{TYPE=},{BEARING=TMH},{HC=},{STR=},{STROKE=0.011},{STROKEA=0.000},{STROKEB=0.000},{IB=},{AC=},{EB=},{SA=},{SAD=},{MPS=},{SSTP=},{LUB=},{OT=},{RHPL=},{STPT1=},{STPT2=},{STPT3=},{LF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
IMI Bimba Products
Description
Bimba Movable Housing Linear Thrusters
Bill of material
TMH-090.011
PN
Part No.
TMH-090.011
TMH-090.011
TYPE
Cylinder Style
Standard Original Line Cylinder
Position Feedback Cylinder (PFC) [F]
Thruster Only (cylinder omitted) [V]
Standard Original Line Cylinder
Position Feedback Cylinder (PFC) [F]
Thruster Only (cylinder omitted) [V]
BEARING
Bearing
Ball Bearing Thruster [T]
Composite Bearing Thruster [TE]
Ball Bearing Thruster [T]
Composite Bearing Thruster [TE]
BORE
Bore Size
1 1/16
1 1/16
Inch
HC
Pneumatic / Hydraulic Cylinder
Standard Air Cylinder
Bimba 500 Hydraulic Cylinder replaces Air Cylinder [Z]
Standard Air Cylinder
Bimba 500 Hydraulic Cylinder replaces Air Cylinder [Z]
STR
Single / Multi-Position Cylinder
Standard Single Stroke Cylinder
3 Position Original Line Cylinder
Standard Single Stroke Cylinder
3 Position Original Line Cylinder
STROKE
Stroke
Inch
STROKEA
Stroke A
0.000
0.000
Inch
STROKEB
Stroke B
0.000
0.000
Inch
IB
Internal Bumpers
Without Internal Bumpers
Internal Bumpers on Both Ends [B]
Without Internal Bumpers
Internal Bumpers on Both Ends [B]
AC
Adjustable Cushion Option
Without Adjustable Cushions
Adjustable Cushion Design [C]
Without Adjustable Cushions
Adjustable Cushion Design [C]
EB
External Bumpers
N/A
N/A
SA
Shock Absorbers
Without Shock Absorbers
Shock Absorbers, Both Ends [K1]
Shock Absorber, Extend Only [K2]
Shock Absorber, Retract Only [K3]
Without Shock Absorbers
Shock Absorbers, Both Ends [K1]
Shock Absorber, Extend Only [K2]
Shock Absorber, Retract Only [K3]
SAD
Shock Absorbers Duty
N/A
N/A
MPS
Magnetic Position Sensing
Without Magnetic Position Sensing
With Magnetic Piston [M]
Without Magnetic Position Sensing
With Magnetic Piston [M]
SSTP
Guide Shaft Material
Standard Hardened Steel Shafts
With Stainless Steel Shafts [S]
Standard Hardened Steel Shafts
With Stainless Steel Shafts [S]
LUB
Lubrication
Standard Lube
Oil Lube [99]
Standard Lube
Oil Lube [99]
OT
Operating Temperature
Standard -20° to 200°F (-29° to 95°C)
Low Temp -40° to 200°F (-40° to 95°C) [N]
High Temp 0° to 400°F (-18° to 205°C) [V]
Standard -20° to 200°F (-29° to 95°C)
Low Temp -40° to 200°F (-40° to 95°C) [N]
High Temp 0° to 400°F (-18° to 205°C) [V]
RHPL
Rear Head Port Location
Standard Axial Port
Side Port [Q]
Standard Axial Port
Side Port [Q]
STPT1
Magnetic Switch Track Position 1
N/A
N/A
STPT2
Magnetic Switch Track Position 2
N/A
N/A
STPT3
Magnetic Switch Track Position 3
N/A
N/A
LF
Seal Option
N/A
N/A
A
2.50
2.50
Inch
B
4.25
4.25
Inch
C
2.00
2.00
Inch
D
1.50
1.50
Inch
E
0.560
0.560
Inch
F
3.125
3.125
Inch
G
2.00
2.00
Inch
H
1.00
1.00
Inch
J
1.38
1.38
Inch
K
1.50
1.50
Inch
L
4.63
4.63
Inch
M
0.50
0.50
Inch
N
0.50
0.50
Inch
P
2.88
2.88
Inch
Q
0.21
0.21
Inch
R
1.12
1.12
Inch
S
0.500
0.500
Inch
T
0.41
0.41
Inch
U
0.50
0.50
Inch
V
2.00
2.00
Inch
W
3.00
3.00
Inch
AA
1/4-20
1/4-20
BB
1/4-20
1/4-20
CC
1.12
1.12
Inch
DD
8-32
8-32
EE
1/8 NPT
1/8 NPT
FF
0.312
0.312
Inch
HH
5/8-18
5/8-18
JJ
0.12
0.12
Inch
KK
5/16-24
5/16-24
LL
ZZ
1/4-28
1/4-28