您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
DM2-200x0.125-FB
IMI Bimba Products
Hydraulic Actuators
Inch
Light Duty
NFPA
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bimba/hydraulic_actuators/inch/light_duty/nfpa/dyna_mation_dm2_asmtab.prj},{NB=DM2-200x0.125-FB},{TYPE=DM2},{BS=2},{BS1=2.0000},{BSPN=200},{STROKE=0.125},{RD=0.62500000},{MS=FB},{DR=},{CSH=},{IP=},{NR=},{NL=},{VI=},{MP=},{L=1.2810},{TRANS=1.0070},{PPATH=dyna_mation_asmtpl.prj},{PS=1/4\" NPTF},{E=2.50},{R=1.85},{MM=0.63},{KK=7/16-20},{A=0.75},{ZJ1=4.6010},{ZM1=5.9350},{G=1.42},{J1=0.9200},{TN1=0.88},{XT1=1.918},{SN1=2.2450},{XD1=5.7260},{XD2=5.3510},{XD3=5.7260},{CD1=0.5050},{CB1=0.7813},{CB2=0.7600},{CB3=0.6875},{CW1=0.5000},{CW2=0.5000},{UF1=4.1300},{TF1=3.3800},{FB1=0.3750},{F1=0.3750},{XG1=1.7300},{XJ1=4.1700},{UT1=4.6200},{TD1=1.0000},{STRK2D=0.0000},{X2D=3.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
IMI Bimba Products
Description
DM2 - Dyna-Mation
Bill of material
DM2-200x0.125-FB
PN
Part No.
DM2-200x0.125-FB
DM2-200x0.125-FB
TYPE
Design
DM2
BS
Bore Size
2
2
Inch
STROKE
Stroke Selection
Inch
RD
Rod Diameter
5/8
5/8
Inch
MS
Mounting Style
Bottom Flush
Long Clevis
Short Clevis
Pivot
Front Tie Rods Extended
Front Flange NFPA Std.
Rear Flange
Front Trunnion
Rear Trunnion
Foot
Bottom Flush
Long Clevis
Short Clevis
Pivot
Front Tie Rods Extended
Front Flange NFPA Std.
Rear Flange
Front Trunnion
Rear Trunnion
Foot
DR
Double Rod
Without Double Rod
With Double Rod
Without Double Rod
With Double Rod
CSH
Cushions
None
Front Cushion
Rear Cushion
Cushions at Both Ends
None
Front Cushion
Rear Cushion
Cushions at Both Ends
IP
Interpilots
None
Front Interpilots
Rear Interpilots
Interpilots at Both Ends
None
Front Interpilots
Rear Interpilots
Interpilots at Both Ends
NR
Rod Style
Standard
Standard
NL
Non-Lube Seals
Without Non-Lube Seals
With Non-Lube Seals
Without Non-Lube Seals
With Non-Lube Seals
VI
High Temperature Viton Seals
Without Viton Seals
With Viton Seals
Without Viton Seals
With Viton Seals
MP
Magnetic Pistons
Without Magnetic Pistons
With Magnetic Pistons
Without Magnetic Pistons
With Magnetic Pistons
PS
Port Size
1/4" NPTF
1/4" NPTF
E
2.50
2.50
Inch
R
1.85
1.85
Inch
MM
0.63
0.63
Inch
KK
7/16-20
7/16-20
A
0.75
0.75
Inch
ZJ
4.73
4.73
Inch
ZM
0.00
Inch
G
1.42
1.42
Inch
J
0.92
0.92
Inch
TN
0.88
0.88
Inch
XT
1.92
1.92
Inch
SN
2.37
2.37
Inch
XD
0.00
Inch
CD
0.00
Inch
CB
0.00
Inch
CW
0.00
Inch
UF
0.00
Inch
TF
0.00
Inch
FB
0.00
Inch
F
0.00
Inch
XG
0.00
Inch
XJ
0.00
Inch
UT
0.00
Inch
TD
0.00
Inch