PFC-170.001
IMI Bimba Products
Pneumatic Actuators
Inch
Position Control
Linear Position Feedback
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bimba/pneumatic_actuators/inch/position_control/linear_position_feedback/pfc_asmtab.prj},{NB=PFC-170.001},{BORE=1-1/2\" (17)},{BOREOLD=1.50000000},{BOREPN=17},{STROKE=0.001},{MNT=},{BO=},{EE=},{EEL=0.000},{FT=},{LFO=},{CO=},{PC=},{MN=},{FB=},{REC=},{REA=},{PB=},{DWGFB=D-8318},{DWGMN=D-8484},{DNS=D-57607},{A=4.88},{B=0.50},{C=0.88},{D=1.58},{D1=1.05000000},{E1=1.72},{E2=1.72},{F=1.13},{G=0.31},{H=0.09},{I=7/16-20},{J=0.44},{K1=1-1/8-12},{L1=1.121/1.124},{M=1/4 NPT},{N1=0.36},{N2=0.25},{O=0.44},{P=0.81},{Q1=0.74},{R=1.36},{S1=0.56},{T1=5.44},{U1=5.91},{V1=0.378},{W1=1.250},{X1=1.75},{Y1=0.69},{Z1=0.750},{AA1=1.68000000},{AA2=1.68000000},{BB1=2.00},{CC1=1/4},{DD1=0.41},{EEE1=0.25},{FF1=0.38},{MBH1=0.190},{PCPN=D-72700},{PPATH=pfc_asmtpl.prj},{STRK2D=0},{X2D=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
IMI Bimba Products
Description
PFC - Position Feedback Cylinders
Bill of material
PFC-170.001
PN
Part No.
PFC-170.001
PFC-170.001
PNA
Accessories Part No.
(NO ACCESSORIES)
BORE
Bore Size
1-1/2" (17)
1-1/2" (17)
STROKE
Stroke
Inch
MNT
Mounting Style
Standard Front Nose
Block Front Mount [BF]
Universal Double End or Rear Pivot [X]
Standard Front Nose
Block Front Mount [BF]
Universal Double End or Rear Pivot [X]
BO
Bumper Option
Without Bumpers
With Bumpers [B]
Without Bumpers
With Bumpers [B]
EE
Rod Extension
Standard Rod Extension
Extra Rod Extension [EE]
Standard Rod Extension
Extra Rod Extension [EE]
EEL
Extra Extension Length
0.000
0.000
Inch
FT
Slave Design
Standard design for use with air pressure
Slave design for use without air pressure [FT]
Standard design for use with air pressure
Slave design for use without air pressure [FT]
LFO
Seal Option
Standard Seals
Low Friction Seals [L]
Standard Seals
Low Friction Seals [L]
PC
Plug Connector
Standard Flying Leads
M8 Corded Connector [P]
Plug Connector (PA)
Standard Flying Leads
M8 Corded Connector [P]
Plug Connector (PA)
MN
Mounting Nut
Without Mounting Nut
D-8484 (front)
Without Mounting Nut
D-8484 (front)
FB
Mounting Bracket
Without Mounting Bracket
D-8318 (front)
Without Mounting Bracket
D-8318 (front)
REC
Rod Clevis
Without Rod Clevis
D-8311-A
Without Rod Clevis
D-8311-A
REA
Rod Eye
Without Rod Eye
D-117352-A
Without Rod Eye
D-117352-A
PB
Pivot Bracket
N/A
N/A
A
4.88
4.88
Inch
B
0.50
0.50
Inch
C
0.88
0.88
Inch
D
1.58
1.58
Inch
E
1.72
1.72
Inch
F
1.13
1.13
Inch
G
0.31
0.31
Inch
H
0.09
0.09
Inch
I
7/16-20
7/16-20
J
0.44
0.44
Inch
K
1-1/8-12
1-1/8-12
L
1.121/1.124
1.121/1.124
Inch
M
1/4 NPT
1/4 NPT
Inch
N
0.36
0.36
Inch
O
0.44
0.44
Inch
P
0.81
0.81
Inch
Q
N/A
Inch
S
N/A
Inch
T
N/A
Inch
U
N/A
Inch
V
N/A
Inch
W
N/A
Inch
X
N/A
Inch
Y
N/A
Inch
Z
N/A
Inch
AA
N/A
Inch
BB
N/A
Inch
CC
N/A
DD
N/A
Inch
EEE
EE
N/A
Inch