BPVA-S02
IMI Bimba Products
Valves
Inch
Air Pilot Operated
Pinch Valves
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bimba/valves/inch/air_pilot_operated/pinch_valves/bpva_asmtab.prj},{NB=BPVA-S02},{SER=BPVA - Pneumatic Pinch Valve},{TYPE=S},{TUBE=02},{MOUNTING=},{ECM=},{MAGNET=},{T1=},{T2=},{T3=},{T4=},{O=},{PPATH=assemblies/bpva_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
BPVA - Pneumatic Pinch Valve
Bill of material
BPVA-S02
PN
Part No.
BPVA-S02
SER
Series
BPVA - Pneumatic Pinch Valve
TYPE
Type
S - Normally Open
R - Normally Closed
S - Normally Open
R - Normally Closed
TUBE
Tube Slot Size
02 = 0.125" OD
04 = 0.250" OD
06 = 0.375" OD
08 = 0.500" OD
02 = 0.125" OD
04 = 0.250" OD
06 = 0.375" OD
08 = 0.500" OD
MOUNTING
Mounting
Blank - Basic, no mount
X - Threaded rear stud
Blank - Basic, no mount
X - Threaded rear stud
ECM
End Cap Material
Blank - Aluminium
S - Stainless Steel
Blank - Aluminium
S - Stainless Steel
MAGNET
Magnet option
Blank - No Magnet
M - Magnet
Blank - No Magnet
M - Magnet
T1
T1 - switch track
N/A
N/A
T2
T2 - switch track
N/A
N/A
T3
T3 - switch track
N/A
N/A
T4
T4 - switch track
N/A
N/A
O
Options
Blank - Standard lube
V - Viton Seals
Blank - Standard lube
V - Viton Seals