C040501
IMI Bimba Products
Valves
Inch
Manually/Mechanically Operated
2-Way Valves
Cartridge Style
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bimba/valves/inch/manually_mechanically_operated/2_way_valves/cartridge_style/400_series_asmtab.prj},{NB=C040501},{S=0},{SF=(405) 1/8NPT Fully Ported 3WNC},{AC=01},{PO1=4},{PPATH=400_series_asmtpl.prj},{B=0.38},{ASSCFGPRA=400_series_4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
IMI Bimba Products
Description
400 Series - 2 & 3- Way Valves
Bill of material
C040501
PN
Part No.
C040501
C040501
S
Seals
(O) Buna-N
(E) Ethylene Propylene
(V) Viton
(O) Buna-N
(E) Ethylene Propylene
(V) Viton
SF
Style and Function
(405) 1/8NPT Fully Ported 3WNC
(405) 1/8NPT Fully Ported 3WNC
AC
Actuator
(01) Detented Nylon Toggle
(03) Momentary Nylon Toggle
(05) Nylon Button
(07) Nylon Ball
(21) Metal Detented Toggle
(23) Metal Momentary Toggle
(25) Metal Button
(27) Stainless Steel Ball
(01) Detented Nylon Toggle
(03) Momentary Nylon Toggle
(05) Nylon Button
(07) Nylon Ball
(21) Metal Detented Toggle
(23) Metal Momentary Toggle
(25) Metal Button
(27) Stainless Steel Ball
A
0.98
0.98
mm
B
0.38
mm
L
2.10
2.10
mm
ASSCFGPRA
400_series_4
400_series_4