您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
V2A02-AW1
IMI Bimba Products
Valves
Inch
Solenoid Operated
Direct Acting
2-Way
24 VAC
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bimba/valves/inch/solenoid_operated/direct_acting/2_way/24_vac/v2_valve.prj},{NB=V2A02-AW1},{PCF=Valve - Isonic 2000},{OS=A},{FP=02},{SV=A},{CON=W},{O=},{LP=},{A=1.75},{B=1.29},{C=0.62},{D=1.52},{E=1.01},{F=0.76},{G=0.38},{H=0.48},{I=1.07},{J=0.13},{K=1.79}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
V2 - Isonic V2000 Series 2/2 and 3/2 Valve
Bill of material
V2A02-AW1
PN
Part No.
V2A02-AW1
PCF
Product Category - Family
Valve - Isonic 2000
OS
Orifice Size
0.025" (0.6mm)
0.035" (0.9mm)
0.055" (1.4mm)
0.025" (0.6mm)
0.035" (0.9mm)
0.055" (1.4mm)
FP
Flow Pattern
2-Way Normally Closed
3-Way Normally Closed
Vacuum (3-Way) Normally Closed
Vacuum (2-Way) Normally Closed
2-Way Normally Closed
3-Way Normally Closed
Vacuum (3-Way) Normally Closed
Vacuum (2-Way) Normally Closed
SV
Solenoid Voltage
12 DC
24 DC
24 50/60 Hz AC
120 50/60 Hz AC
5 DC
3 DC
12 DC
24 DC
24 50/60 Hz AC
120 50/60 Hz AC
5 DC
3 DC
CON
Connector
Mini Quick Connect (with electronic board) Required for Manifold
8mm micro DIN (with board) Connector not included
Flying Lead (with board)
Flying Lead (no board)
Mini Quick Connect (with electronic board) Required for Manifold
8mm micro DIN (with board) Connector not included
Flying Lead (with board)
Flying Lead (no board)
LED
LED
O
Exhaust Options
No Options
Tapped Exhaust (10-32)
Tapped Exhaust (M5x0.80)
No Options
Tapped Exhaust (10-32)
Tapped Exhaust (M5x0.80)
LP
Low Power Option
No Low Power
Low Power
No Low Power
Low Power
A
1.75
Inch
B
1.29
Inch
C
0.62
Inch
D
1.52
Inch
E
1.01
Inch
F
0.76
Inch
G
0.38
Inch
H
0.48
Inch
I
1.07
Inch
J
0.13
Inch
K
1.79
Inch