您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
28 1260 000 04
binder
LED
LED-lights
M12 termination Female cable connector, screw terminal connection
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{binder/led/led-lights/m1220termination20female20cable20connector2c20screw20terminal20connection/m122c20series209762c20led.prj},{NB=28 1260 000 04},{PREVIEW=../../../_pool_/c5/db/713_2_kd_6kant_ku.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{ARTNR=28 1260 000 04},{SHZART1=IP67},{BEZKUZ=M12, series 976, LED},{BEZ=LED-lights female cable connector, Contacts: 4, IP67},{BER=LED},{STBAUF=female cable connector},{POLZ=4},{PRGRKU=LED-lights},{SER=series 976},{GEW=12.79},{OBGTC=85 °C},{UNGTC=-40 °C},{DEFAULTSORTATTR=415},{PRODUCT_PHOTO_ENG=../../../_pool_/c5/db/713_2_kd_6kant_ku.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
binder
Description
M12, series 976, LED - female cable connector
Bill of material
28 1260 000 04
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
28 1260 000 04
SHZART1
Degree of Protection 1
IP67
BEZKUZ
Description (short)
M12, series 976, LED
BEZ
designation
LED-lights female cable connector, Contacts: 4, IP67
BER
Range
LED
STBAUF
Connector design
female cable connector
POLZ
Number of contact
4
PRGRKU
Product group (short)
LED-lights
SER
Series
series 976
GEW
Weight
12.79
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C