目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0151.112
Blohm
Support elements, locating elements, stop elements
Self-aligning pads
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/pendelauflagen/02004.prj},{NB=B0151.112_0},{BESTBLOHM=B0151.112},{W=0},{FORM=C},{AUSF=Anlage plan},{Z=1},{D1=40},{D2=35},{D3=M 12},{D4=16},{D5=5.4},{L1=32.0},{L2=5.0},{L3=2.0},{L4=12},{L5=8},{L6=11.3},{BELASTUNG=220},{GEW=0.2531},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=MIN},{NDM=12.000},{KDM=10.106},{ST=1.75},{EX=8.30},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{ZGT=Bohrung für Stift als Verdrehsicherung},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Blohm
Description
B0151 - Self-aligning pads self-righting
Bill of material
B0151.112
BESTBLOHM
Order No.
B0151.112
B0151.112
W
rotation angle
°
FORM
Form
C
C
AUSF
version
flat face
flat face
D1
diameter
40
40
mm
D2
diameter
35
35
mm
D3
thread
M 12
M 12
D4
diameter
16
16
mm
D5
diameter
5.4
5.4
mm
L1
Length
32.0
32.0
mm
L2
Length
5.0
5.0
mm
L3
Length
2.0
2.0
mm
L4
Length
12
12
mm
L5
Length
8
8
mm
L6
Length
11.3
11.3
mm
BELASTUNG
Load rating max. kN (static load only)
220
220
kN
GEW
Approx. weight
0.2531
0.2531
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Code
ZGT
Drawing reference
Hole for pin as a rotation lock
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.