目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0055.402410
Blohm
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03089_8.prj},{NB=B0055.402410ENTSPANNT},{D=10},{D2=33},{D3=17.0},{D4=11.0},{H=10},{L=74.0},{L1=28},{L2=12},{L3=25},{L4=4},{SW1=22},{SW2=30},{F=2.8},{F1=15},{F2=34},{GEW=0.1459},{EAN=MIN},{NDM=20},{NDM1=0.0000},{TYP3=1.0},{XA=24.0},{XB=10.0},{XC=14.0},{XD=22.0},{XE=53.0},{XF=0.30},{XG=2.3},{XH=2.5},{XI=0.8},{XJ=31.0},{XK=3.7},{XL=26.0},{XM=0.0},{XN=0.0},{XO=8.0},{XP=10.7},{XQ=0.00},{XR=13.9},{XMUTTERH=10.000},{XT=30.000},{XU=0.000},{ST=1.500},{XV=8.500},{XW=8.000},{XX=7.000},{XY=10.000},{XZ=3.700},{BESTBLOHM=B0055.402410},{MATERIAL=Edelstahl},{FORM=B},{AUSF=Arretierstift gehärtet},{AUSF1=ohne Rastnut, mit Kontermutter},{D1=M20X1,5},{D5=11 -0,01/-0,03},{BS=Infotext},{ROHS=Yes},{POS=ENTSPANNT}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 32
HELP_VARIABLE
Company
Blohm
Description
B0055 - Indexing plungers- Premium with cylindrical pin
Bill of material
B0055.402410
BESTBLOHM
Order No.
B0055.402410
B0055.402410
POS
Position
slacked position
clamped position
slacked position
clamped position
MATERIAL
material
Stainless steel
Stainless steel
FORM
Form
B
B
AUSF
version
Indexing pin hardened
AUSF1
version
non-lockout type with locknut
non-lockout type with locknut
D
diameter
10
10
mm
D1
thread
M20X1,5
M20X1,5
mm
D2
diameter
33
33
mm
D3
diameter
17.0
17.0
mm
D4
diameter
11.0
11.0
mm
D5
diameter
11 -0,01/-0,03
11 -0,01/-0,03
mm
H
Length
10
10
mm
L
Length
74.0
74.0
mm
L1
Length
28
28
mm
L2
Length
12
12
mm
L3
Length
25
25
mm
L4
Length
4
4
mm
SW1
EAN-Code
22
22
mm
SW2
Width across flats
30
30
mm
F
Fase x30°
2.8
2.8
mm
F1
Spring force initial pressure F1 approx. N
15
15
N
F2
Spring force final pressure F2 approx. N
34
34
N
GEW
Approx. weight
0.1459
0.1459
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Code
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099