目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0446.22
Blohm
Joints
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{blohm/gelenke/27626.prj},{NB=B0446.22_0},{BESTBLOHM=B0446.22},{AUSF=Rechtsgewinde},{ROT=0},{D=22},{D1=M 22 x 1.5},{D2=30.0},{D3=38},{A=84},{B=54},{B1=12.0},{H=28},{H1=20.00},{K=26.0},{L=37},{L1=26},{SW=32},{W=8.0},{TRAGDY=9300},{TRAGST=3980},{DREH=725},{GEW=0.4800},{BS=Infotext},{ROHS=Yes},{ZTN=84832080},{EAN=MIN},{NDM=22.000},{ST=1.50},{W1=8.000},{Y=6.110},{X=3.160},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Blohm
Description
B0446 - Rod ends with ball bearing, internal thread DIN ISO 12240-4
Bill of material
B0446.22
BESTBLOHM
Order No.
B0446.22
B0446.22
AUSF
version
right-hand thread
right-hand thread
ROT
Rotation
°
D
diameter
22
22
mm
D1
thread
M 22 x 1.5
M 22 x 1.5
mm
D2
diameter
30.0
30.0
mm
D3
diameter
38
38
mm
A
Length
84
84
mm
B
width
54
54
mm
B1
Length
12.0
12.0
mm
H
height
28
28
mm
H1
height
20.00
20.00
mm
K
diameter
26.0
26.0
mm
L
Length
37
37
mm
L1
Length
26
26
mm
SW
width across flats
32
32
mm
W
Angle
8.0
8.0
°
TRAGDY
basic dynamic load rating
9300
9300
N
TRAGST
basic static load rating
3980
3980
N
DREH
revolution per minute max.
725
725
n max. 1/min
GEW
Approx. weight
0.4800
0.4800
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84832080
EAN
EAN-Code