目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0556.30
Blohm
Joints
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{blohm/gelenke/27628-02.prj},{NB=$BEST.0},{D=30},{D2=40.0},{D3=50},{D4=34.8},{A=110},{B=70},{B1=15.0},{H=37},{H1=25.00},{K=50.800},{L=51},{L1=145},{SW=41},{W=17},{TZD=64.00},{TZS=88.00},{GEW=2.5000},{EAN=MIN},{NDM=30.0},{ST=2.00},{XA=33},{XB=3.000},{XC=2.000},{BESTBLOHM=B0556.30},{MATERIAL=Vergütungsstahl},{AUSF=Rechtsgewinde},{D1=M30x2,0},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{XROT=0,[-$W.:$W.]},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{ROT=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
Blohm
Description
27628-02 - Rod ends with plain bearing, internal thread, steel, DIN ISO 12240-1 can be re-lubricated
Bill of material
B0556.30
BESTBLOHM
Order No.
B0556.30
B0556.30
MATERIAL
Material
Vergütungsstahl
Vergütungsstahl
AUSF
Version
Rechtsgewinde
Rechtsgewinde
ROT
Rotation
mm
Enter value for ROT
Rotation
mm
cm
inch
ft
確定
D
Diameter
30
30
mm
D1
thread
M30x2,0
M30x2,0
mm
D2
Diameter
40.0
40.0
mm
D3
Diameter
50
50
mm
D4
Diameter
34.8
34.8
mm
A
distance
110
110
mm
B
width
70
70
mm
B1
width
15.0
15.0
mm
H
height
37
37
mm
H1
height
25.00
25.00
mm
K
Kugel
50.800
50.800
mm
L
Length
51
51
mm
L1
Length
145
145
mm
SW
Key-wide
41
41
mm
W
Winkel a
17
17
°
TZD
Dynamic load rating
64.00
64.00
kN
TZS
Static load rating
88.00
88.00
kN
GEW
Approx. weight
2.5000
2.5000
kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84833080
EAN
EAN-Code