目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0451.20
Blohm
Joints
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{blohm/gelenke/27631.prj},{NB=B0451.200},{BESTBLOHM=B0451.20},{AUSF=Rechtsgewinde},{ROT=0},{D=20 -0,010},{D1=M 20 x 1,5},{A=78},{B=53},{H=16},{H1=13.0},{K=29},{L=43},{L1=25},{W=8},{TZD=31.5},{TZS=60.0},{GEW=0.3045},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=MIN},{DX=20},{XROT=0,[-$W.:$W.]},{NDM=20.0},{KDM=18.160},{ST=1.500},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Blohm
Description
B0451 - Rod ends with plain bearing external thread, narrow version DIN ISO 12240-4
Bill of material
B0451.20
BESTBLOHM
Order No.
B0451.20
B0451.20
AUSF
version
right-hand thread
right-hand thread
ROT
Rotation
D
diameter
20 -0,010
20 -0,010
D1
thread
M 20 x 1,5
M 20 x 1,5
mm
A
distance
78
78
mm
B
width
53
53
mm
H
height
16
16
mm
H1
height
13.0
13.0
mm
K
ball
29
29
mm
L
Length
43
43
mm
L1
Length
25
25
mm
W
angle a
8
8
°
TZD
basic dynamic load rating
31.5
31.5
kN
TZS
basic static load rating
60.0
60.0
kN
GEW
Approx. weight
0.3045
0.3045
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84833080
EAN
EAN-Code